Download document () of 20
Medium-voltage switchgear

Ulusoy URING

Ulusoy URING is a gas insulated ring main unit for the secondary distribution networks. It can be supplied in various different configurations applicable for most switching applications in 24/36kV radial distribution networks. With its compact, and modular type combinations Ulusoy URING provides integrated solutions for most switching applications including secondary power distribution networks, solar and wind farm industry as well as commercial buildings, residential and related construction areas.

Rated Voltage
up to 36kV
Rated Normal Current
up to 630A
Peak Short Circuit Current
up to 52,5kA

Core features

Advanced technology design and production

  • Compact and extendable variants fulfill all user demands
  • The frame consists of 3mm thick stainless steel, guaranteeing airtightness
  • High quality raw materials and sourced parts 

 

Increased operator safety

  • In the unlikely event of an arc flash, the robust structure ensures that personnel stays unharmed
  • Ergonomic front panel
  • A combination of electrical and mechanical interlocks prevents unintended access to the energized sections

 

Flexible services and spare parts

  • All parts used in the Ulusoy URING series (including epoxy bushings, fuse tubes and silicon caps) are manufactured at Eaton factories
  • Quick response and cost-effective fulfilment of spare part and service requests due to in-house manufacturing

URING compact switchgear

Eaton Uring Compact Type

URING modular switchgear

Eaton Ulusoy URING Modular Ring Main Unit

URING outdoor switchgear

ulusoy uring outdoor type

Easy and safe usage

The electrical and mechanical interlocks prevent unintended access to the energized sections, keeping personnel and equipment safe in daily operations. As tested at accredited laboratories, the operating staff would not be impacted during the unlikely event of an arc flash.
Specifications

Technical information

General

Rated voltage kV 24 36
Impulse withstand voltage kV 125 170
Power frequency withstand voltage kV 50 70
Rated frequency Hz 50 50
Loss of service continuity   LSC2A LSC2A
Partition class   PM PM
Internal Arc Classification (IAC)   AFL AFL
Internal arc resistance kA-s 20-1 16-1
Internal Arc Classification (IAC) alternative   - AFL
Internal arc resistance alternative kA-s - 20-1, 25-1
Internal arc resistance with cable compartment kA-s - 16-1
Internal arc resistance with cable comp. alternative kA-s - 20-1, 25-1
Degree of protection in service   IP3X IP3X
Degree of protection with doors / covers open   IP2X IP2X
Protection against mechanical impacts     IK10
Ambient air temperature range °C -5 + 40 -5 + 40
spacer

Busbar system

Rated voltage kV 24 36
Rated normal current A 630 630
Rated short-time withstand current alternative kA-s 21-3 16-1
Rated short time withstand current alternative kA-s - 20-1, 25-1
Rated peak withstand current kA 52,5 40, 50, 62,5
spacer

Load break switches

Rated voltage kV 24 36
Rated normal current A 630 630
Rated active load break current A 630 630
Rated short-circuit making current kA 52,5 40
Rated short-time withstand current kA-s 21-3 16-1
Rated short-time withstand current alternative kA-s - 20-1; 25-1
Rated cable charging breaking current A 16 20
Mechanical endurance class   M1 M1

Mechanical endurance class

as earth switch

  M0 M0

Mechanical endurance class

disconnector

  M0 M0
Electrical endurance class   E3 E3
Electrical endurance class as earth switch   - E2
spacer

Circuit breakers

Rated voltage kV 24 36
Rated normal current A 630 630
Rated breaking current kA 21 16, 20, 25
Rated short-circuit making current kA 52,5 40, 50, 62.5
Rated capacivate switching current content   C2 C2
Rated cable charging breaking current A 31,5 50
DC time constant msec 45 45
DC component % 40 40
Mechanical endurance class   M1 M1
Mechanical endurance class as earth switch   M0 M0
Mechanical endurance class disconnector   M0 M0
Electrical endurance class   E1 E1
Rated short-time withstand current kA-s 21-3 16-1
Rated short-time withstand current alternative kA-s - 20-1, 25-1
Minimum tripping time msec 45 45
Mechanism type O - 300 msec - CO - 3 min - CO
spacer

Fused load-break switch

Rated voltage kV 24 36

Rated normal current

(test performed with dummy fuse)

A 200 200
spacer

Standards and regulations

Eaton complies with

  • ISO 9001 for quality management
  • ISO 14001 for environmental management
  • ISO 50001 for energy management