You can count on us to provide support when you need it. To assist with your projects and applications, Eaton offers a variety of software tools and calculators, including CLF and GLL speaker files and NAC, strobe and speaker calculators.
Can't find what you are looking for? Eaton's applications team can assist you with the layout of an interior project. To request support, click on the form below.
Speaker/Speaker strobe lines | Link |
---|---|
Exceder LSPK and LSPST3; E50, E60, E70, E90; E50H, E60H, E70H, E90H; ET70, ET90; STH-15 and cluster speakers |
CLF files |
Speaker Lines | Speakers/Speaker Strobes | Link |
---|---|---|
Wheelock E, ET, and STH speakers | E50, E60, E70, E90, ET70, ET90, and STH |
GLL files |
Wheelock EH high fidelity speakers | E50H, E60H, E70H, E90H |
GLL files |
Wheelock Exceder LED speakers, wall | LSPST, LSPK |
GLL files |
Wheelock Exceder LED speakers, ceiling |
LSPSTC, LSPKC |
GLL files |
Wheelock Eluxa speakers | ELSPK, ELSPST | Contact technical support @ SupportMVSR-Mail@eaton.com |
Speaker lines | Link |
---|---|
WAVES High Power Speaker Arrays (HPSA-8100-R, HPSA-7100-R) | GLL files |
Download the Eaton EASE Evac and EASE GLL v1.0.zip file to your desktop. Right click on the downloaded file and select “Open With” and select “Compressed (zipped) folders” accept the default location, which should be your desktop again (make note of the folder name it will create). Open EASE Evac or EASE. Click File/Import System Definitions and browse to the newly created folder on your desktop. At the bottom of the window select .gll as the “Files of type”, browse to your desktop and locate the EASE Evac or EASE folder. Select all the .GLL files and click open. Follow the prompts and import all the GLL files.
“EASE Evac provides an intuitive tool for designing acoustic mass notification concepts in a room, hall or building complex. The 3D simulation software calculates the distribution of direct sound levels as well as total sound levels, the signal-to-noise ratio (SNR) and speech intelligibility (STI, ALCons, CIS).“
To acquire EASE Evac or EASE software, exclusively available from AMFG, visit: http://www.afmg.eu/index.php/products.html