Download document () of 20
We make what matters work
Eaton has gone back to first principles with xDetect to optimise every stage of the user journey. By listening to installers to understand their priorities, it’s created a mid-tier fire panel that’s simpler to use, easier to scale and extremely dependable. From product selection, installation and commissioning through to end use, servicing and expansion, xDetect demonstrates a consistent design philosophy that puts installers and users first.
eaton-fire-systems-xdetect-range.jpg

Flexible

  • Modular system architecture. 
  • 600 mA current per loop.
  • Matrix based cause & programming.

Safe & secure

  • Cybersecure - An Eaton secure by design solution.
  • "Fault tolerant" ring design network.
  • Built in redundancy for when a fault does occur.

Instantly familiar

  • Easy to use "tablet-like" "7" colour touchscreen. 
  • Large, clear buttons icons.
  • Adaptive, high contrast colour coding.

How does xDetect compare with other Eaton panels?

CF2000*
CF3000*
XDETECT MINI
XDETECT (SMALL)
XDETECT (LARGE)
APPLICATION
CF2000*

Small sites

 

CF3000*

Medium to large sites

XDETECT MINI

Small sites

XDETECT (SMALL)

Small sites

XDETECT (LARGE)

Medium to large sites

MAX NETWORK SIZE
CF2000*

N/A

CF3000*

126 panels

XDETECT MINI

250 panels

XDETECT (SMALL)

250 panels

XDETECT (LARGE)

250 panels

NUMBER OF LOOPS
CF2000*

2

CF3000*

2,4

XDETECT MINI

1 per card

XDETECT (SMALL)

1  per card

XDETECT (LARGE)

1 per card

MAX ADDRESS PER LOOP
CF2000*

200

CF3000*

200

XDETECT MINI

200

XDETECT (SMALL)

200

XDETECT (LARGE)

200

MAX CURRENT PER LOOP
CF2000*

220mA

CF3000*

220mA

XDETECT MINI

600 mA

XDETECT (SMALL)

600mA

XDETECT (LARGE)

600mA

MAX ADDRESSES PER PANEL
CF2000*

…400

CF3000*

…800

XDETECT MINI

…400

XDETECT (SMALL)

…400

XDETECT (LARGE)

…800

SCREEN TYPE
CF2000*

Touchscreen

CF3000*

Touchscreen

XDETECT MINI

7” colour touchscreen

XDETECT (SMALL)

7" colour touchscreen

XDETECT (LARGE)

7" colour touchscreen

INTERFACE
CF2000*

Deep menus with physical buttons

CF3000*

Deep menus with touchscreen

XDETECT MINI

Instantly familiar - icons, large clear buttons, colour-coded

XDETECT (SMALL)

Instantly familiar - icons, large clear buttons, colour-coded

XDETECT (LARGE)

Instantly familiar - icons, large clear buttons, colour-coded

CYBERSECURE
CF2000*

N/A

CF3000*

N/A

XDETECT MINI

Yes

XDETECT (SMALL)

Yes

XDETECT (LARGE)

Yes