Download document () of 20
Fire detection systems

xDetect - Modular addressable fire alarm system panel

xDetect is a 1 to 4 loop addressable fire alarm control panel featuring an instantly familiar, tablet-like user interface. Its adaptive touchscreen automatically changes colour in line with the fire system’s status. The panel protects data and assets from hackers, ensuring secure communications, and has been designed with industry-leading levels of cybersecurity, making it future-ready for BMS and IoT connectivity. Its end-to-end design concept minimises time on-site, simplifying selection, installation, commissioning and service thanks to features such as error-proof colour coding and modular architecture. Installation and maintenance times and costs are reduced further by xDetect’s ring design. This makes the use of a redundant network unnecessary, significantly reducing cabling and associated costs. xDetect is easy to expand and adapt in line with the changing needs of building owners, thanks to it's modular system architecture. It can be upgraded effortlessly in line with changing standards and regulations through an intuitive, colour-coded scalable loop configuration with easy-to-swap system cards.

Install confidence with xDetect

To guarantee fire safety in commercial buildings, installers and specifiers need to have confidence in their fire systems. They need to be confident that their solutions are not only secure, safe and reliable, but also simple to install and upgrade. This is where Eaton xDetect comes in.

xDetect is an addressable fire alarm control panel featuring an instantly familiar, tablet-like interface. Users can monitor, at a glance, a building's peripherals and zones so that faults can be addressed swiftly and fires minimised. The panel is designed with industry-leading levels of cybersecurity and is future-ready for BMS and IoT connectivity.

Go modular and shape your fire offering

Every fire alarm system is different and project scope can rapidly change, forcing installers to over-engineer or make drastic late alterations. Eaton understands these challenges – its new, modular, card-based xDetect panel giving you the agility to react.

xDetect's basic unit comes small (7 card slots) or large (12 card slots), with pre-fitted cards meeting EN54-2 and coded slots for easy expansion. From minimal stock, you can configure cost-effective, bespoke solutions – ready to grow alongside customer needs. xDetect simplifies keeping premises managers in the picture of any new system snagging faults. And its loop card design minimises downtime by enabling fast swapping of any failed card without impacting other functionality. The result? Less expense and more peace of mind.

Read more about the benefits of modular systems here

xdetect-fire-panel-modular-cards-inside.png

Changing the face of fire panel design

xDetect is thoughtfully designed from the ground up with a clear, tablet-like interface that creates a feeling of easy-to-use confidence so critical in an emergency. Its restrained design translates into fast, easy navigation for users which will be popular with installers, facility managers and firefighters alike.

  • Instantly familiar, easily learnt
  • Consistent easy-access layout with large, clear icons
  • Guides users quickly and effectively in normal, fault and fire conditions
adaptive-colour-coded-interface-xdetect-fire-panel-square.gif

Protecting people, property and data

xDetect is an Eaton secure-by-design panel that simplifies control of fire alarms and other peripherals in commercial buildings, protecting people, property and data.  At its heart is the highest level of cybersecurity, enabling secure communications and protecting both data and assets from hackers. Entirely future proof and ready for remote access, xDetect can be safely integrated into a Building Management System (BMS) and the Internet of Things (IoT).

Learn more about cybersecurity & fire systems here

xdetect-cybersecurity-with-building-owner.png

Eaton provides secure, safe, reliable and easy-to-use fire safety system for Parcevall hall


Location:
Skyreholme, UK

Challenge: Replacing Parcevall Hall’s outdated fire panel and wiring with a modern solution without disrupting the tranquillity of this historical manor house.

Solution: Installation of a seamlessly integrated xDetect panel to ensure the safety of guests, occupants, visitors and the building itself.

Results: The xDetect system, which is not only easy to deploy but also offers high-level cybersecurity protection of both data and assets from hackers, has brought Parcevall Hall’s fire security system into the 21st century.

xDetect-parcevall-hall-04.jpg

Say goodbye to redundant cable & up to half of your cabling costs

xdetect-network-addressable-fire-alarm-system.png
Utilising a streamlined RS-485-network, xDetect doesn't lose communication when a single fault occurs. Importantly, when networking several xDetect control panel together, there is no requirement for redundant lines to maintain the critical signal path. Meaning that when combined with its 600mA maximum current per loop with xDetect, cabling costs are nearly halved compared to our legacy options.

Greater resilience & rapid on-site troubleshooting

rapid-fault-fixing-on-the-xdetect-fire-system.png
Faults can happen at any time when sites go live – particularly when demanding schedules are constantly evolving.  Critically, any loop card failure is confined to one loop circuit only with xDetect – all others remaining fully operational. This is by design and allows for segmented protection against faults and loss of coverage. Downtime is minimised completely as each card provides clear status indication. It means technicians can identify issues quickly and rectify them with minimal effort, with each frame allowing for swapping of the affected card without disturbing other system functionality.

Complex installations made simple with xDetectWorks

xDetectWork is the powerful PC programming software design to make system design and configuration simple with xDetect. Free to trained fire alarm engineers, the software is activated with a license key generated by the Eaton Fire Technical Support team once training has been completed.

  • USB connection
  • Matrix-based cause & effect programming
  • Type IDs
  • Groups
xdetectworks-programming-software.png

Specifications
Highlight differences
Show only differences
Hide blank features

Control panels

Code  Description
EFXD01042 xDetect Addressable CIE Panel 4 Loop Enclosure + 128 zonal indicator 
EFXD01040 xDetect Addressable CIE Panel 4 Loop Enclosure
EFXD01022 xDetect Addressable CIE Panel 2 Loop Enclosure + 128 zonal indicator 
EFXD01020 xDetect Addressable CIE Panel 2 Loop Enclosure

Cards & backplane options/spares

Code  Description
EFXD05001 xDetect Loop Card 1L Protocol 800
EFXD05020 xDetect Sounder Circuit Card 2 Outputs
EFXD05030 xDetect Programmable I/O card
EFXD05040 xDetect Network Card
EFXD05051 xDetect CIE Int. Power Supply 150W
EFXD05052 xDetect CIE Int. Dual PSE Backplane
EFXD05053 xDetect CIE Int. Single PSE Backplane
EFXD05060 xDetect Zonal Indicator Board – 128 Zonal Indicator
EFXD05081 xDetect CIE Backplane Large Enclosure
EFXD05082 xDetect CIE Backplane Small Enclosure

Panel door options

Code  Description
EFXD05091 xDetect CIE Door Small HMI only
EFXD05092 xDetect CIE Door Large HMI only
EFXD05093 xDetect CIE Door Small 128 Zonal Indicator
EFXD05094 xDetect CIE Door Large 128 Zonal Indicator
EFXD05095 xDetect CIE Door Large 256 Zonal Indicator

Technical Specifications

Enclosure Small / Large
HMI 7" colour touchscreen
Zonal Indicator None / 128
Approval  EN54-2, EN54-4
Max zones 256
Number of loops 1-2 / 1-4
Max number of addressable points per loop 200
Max number of addressable points per C.I.E 400 / 800
Max number of alarming devices per loop card up to 131
Max number of alarming devices per sounder card up to 106
Max. No. of Fire Alarm Devices per C.I.E Up to 262 / Up to 262, Up to 524
   
Download Links
X
Download Close