Your search "" did not match any documents or products.
Addressable 3 Channel I/O Unit (Reset on Reset) | CIO351 |
Addressable 3 Channel I/O Unit (Reset on Silence) | CIO351S |
Addressable 3 Channel I/O Unit (Triple Address) | CIO351SST |
Standards: | EN54 Pt17 & 18 2005 |
Operating Voltage: | 18Vdc to 30Vdc |
Quiescent Current: | 310µA |
Maximum Switching Voltage: | 50Vac or 30Vdc |
Output Relay Contact Rating: | 1A at 30V resistive, 0.5A inductive |
Operating Temperature: | -10°C to +60°C |
Humidity (Non-condensing): | 0 to 95% RH |
Construction: | PC / ABS |
Dimensions (HxWxD): | 129mm x 180mm x 60mm |
Weight: | 0.23kg |
Ingress Protection: | IP40 |
Suitable for use with: | Eaton addressable fire systems |