| Modbus Gateway (for CF3000 addressable fire systems) | EC700 |
| Modbus Gateway (for EasiCheck emergency lighting system) | EC710 |
| EC700 | EC710 | |
| Baudrate: | 78 kbit/s | 79 kbit/s |
| Connections: | 1 x 2-pole wieland connector | 2 x 2-pole Wieland connector |
| Supply Voltage/Mains Connector: | 24Vdc + 10% 50Hz | |
| Current Consumption: | Max 280mA on 24Vdc (typically 100mA) | |
| Serial Communications: | Modbus RTU slave | |
| Transceiver: | RS232 / 422 (4-wire) / 485 (2 wire) | |
| Baud Rate: | Configurable up to 57.6 kbits/s | |
| Connector: | DSUB-9 female connector | |
| Operating Temperature: | 0°C to +55°C | |
| Non-operating Temperature: | -5°C to +85°C | |
| Dimensions (HxWxD): | 27mm x 75mm x 120mm | |
| Weight: | 150g | |
| Ingress Protection: | IP20 | |
| EMC Certification: | CE marked, UL & cUL conformance | CE marked |