Your search "" did not match any documents or products.
| TCP/IP Interface | EC400 |
| Operating Voltage: | 9Vdc to 35Vdc |
| Power Consumption: | 3W typical |
| In Rush Current: | Up to 950mA at 24Vac |
| Operating temperature: | -0°C to +50°C |
| Storage Temperature: | -10°C to 85°C |
| Operating Humidity (Non-condensing): | 10 to 90% RH at 50°C |
| Storage Humidity (Non-condensing): | 90% RH at 50°C |
| Enclosure: | DIN43 880 |
| Dimensions (HxWxD): | 86mm x 105mm x 58mm |
| Ingress Protection: | IP40 (enclosure) IP20 (screw terminals) |
| Installation: | Dill Rail mounting or wall mounting |