Download document () of 20
Fire detection systems

Fan controller for connecting to addressable fire systems

Eaton's FC6 fan controller unit is designed to work with the Eaton CF3000 range of addressable fire alarm control panels, providing the capability to control and display the status of AHU fans. 

Connecting to Eaton's CF3000 addressable control panel by means of the comms loop, utilizing only one address to monitor and control air handling unit (AHU) fans. 

Each FC6 unit incorporates its own CPU specifically configured to control the relevant input and output logic making programming quick and easy via Eaton site installer software.

Using site installer software, each individual fan control channel is programmed to an output and feedback input field device to control and monitor the status of an AHU fan.

The FC6 can control up to 6 fans when wall mounted, and supports an option for up to 3 fan controller units to be combined inside a 19-inch rack using the FC18-BEZEL mounting bezel; in this configuration it is possible for users to control up to 18 fans.

Comprehensive system
Cause and effect software
Simple installation
Soft addressed
Versatile
Surface or rack mounting
Maximise functionality
Control and feedback in one unit

Make buildings smarter and safer with detector driven control of fans

The FC6 fan controller units are ideal for use with the Eaton MCOM-FC and MCIM interface modules.

Each individual fan control channel is programmed to an output and feedback input field device to control and monitor the status of an AHU fan. The units are operated by key preventing unauthorized access and allows both automatic and manual operation.

LED display for quick management

The fan controller units boast LED's for each fan simplifying operation and giving a clear indication of the units' status. The panel has the ability to show when devices are on, off or in fault mode. No hard addressing is required providing a quick and easy cost-effective installation solution.

Choose between two options

eaton-fire-systems-fc6-c-1280-682.png

The FC6 has the capability to control up to 6 fans. It is designed to be surface mounted, meaning it can be easily installed onto a flat surface and secured with a back box.

 

  • Control up to 6 fans
  • Surface mounted
eaton-fire-systems-fc18-bezel-c-1280-682.png

The FC18-BEZEL makes it possible to mount 3 x FC6 units inside a 19-inch rack and provide control for up to 18 fans.

An ideal modular solution for server or control rooms in centralised areas

  • Control up to 18 fans
  • Rack mounted

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

Specifications
Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close