The addressable relay boards have additional inputs which are able to activate various system functions. The test mode function means each output can be activated one at a time to test for faults. The reset function allows users to reset the graphical relay board.
Your search "" did not match any documents or products.
4 Way Mimic Relay Board, 4 Inputs, 4 Outputs | CIOP4 |
8 Way Mimic Relay Board, 4 Inputs, 8 Outputs | CIOP8 |
CIOP4 & CIOP8 | |
Operating Voltage: | 24Vdc to 30Vdc |
Operating Loop Voltage: | 18Vdc to 30Vdc |
Current: | 1A (max) |
Quiescent Current: | 6mA (nom) |
Humidity (Non-condensing): | 0 to 95% RH |
Construction: | Boxed - ABS |
Dimensions (HxWxD): | Boxed - 180mm x 254mm x 90mm Board - 113mm x 163mm |
Weight: | Boxed - 1.2kg Board - 1.0kg |
Ingress Protection: | Boxed - IP65 |
Suitable for use with: | Eaton Addressable Fire Systems |