Download document () of 20

107172
Model code: BBC-BT-NA

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Bottom plate, B=1100 mm, UL approved

General specifications

Product Name
Eaton xEffect SASY 60i terminal plate
Catalog Number
107172
EAN
4015081069354
Product Length/Depth
1010 mm
Product Height
10 mm
Product Width
224 mm
Product Weight
0.698 kg
Compliances
UL CSA09 (refer to approbation report)
CE marking
IEC 60439-1
UL508A
CSA-C22.2 No. 14
RoHS conform
Certifications
North America (UL listed, CSA certified)
UL (File No. E300273)
CSA (File No. 236217)
CSA (Class No. 3211-37)
Specially designed for North America
UL (Category Control Number NMTR, NMTR7)
Model Code
BBC-BT-NA

Delivery program

Type
  • 60 mm system
  • System for flat busbar
  • System for profile busbars
Accessory/spare part type
Bottom plate
Spare part
Accessory

Technical data - electrical

Voltage rating (UL CSA 13)
Max. 600 V AC

Technical data - mechanical

Material
Silicon free, chlorine free
Degree of protection
Feeder circuits

Design verification as per IEC/EN 61439 - technical data

Temperature resistance
Up to 110 °C

Additional information

Features
Self-extinguishing acc. UL 94
Functions
UL bottom plate
Current limiting circuit breaker, refer to approbation report
Accessory
Special features
For use when the air gap between the busbars and the mounting plate is not sufficient.
Used with
BBS-3/FL
Feeder circuits
BBS-3/FL-NA
BBS-3/PR
System for flat busbar
System for profile busbars
60 mm system

Export product specification