Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support, 2p, for flat busbars
Product Name |
Eaton xEffect SASY 60i busbar support
|
Catalog Number |
107069
|
EAN |
4015081069224
|
Product Length/Depth |
20 mm
|
Product Height |
50 mm
|
Product Width |
164 mm
|
Product Weight |
0.109 kg
|
Compliances |
RoHS conform
|
Model Code |
BBS-2/FL
|
Type |
|
Color |
Light gray (RAL 7035)
|
Number of poles |
Two-pole
|
Current rating - max |
630 A
|
Rated operation current (Ie) |
630 A
|
Creepage resistance |
CTI 200
|
Material |
Thermoplast, silicon free, chlorine free
|
Busbar distance |
60 mm
|
Temperature resistance |
Up to 120 °C
|
Features |
Halogen free
Self-extinguishing acc. UL 94 |
Functions |
Busbar support
PE/N busbar carrier |
Special features |
|
Suitable for |
Two-pole
|
Used with |
15 x 5/10 mm
25 x 5/10 mm 12 x 5/10 mm 20 x 5/10 mm 30 x 5/10 mm 60 mm system 185 mm system System for flat busbar |