Download document () of 20

114315
Model code: D02-SO/63/3-R-27

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar mount fuse base, 63A, 400 V, E18/D02, 27

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device D02
Catalog Number
114315
EAN
4015081137152
Product Length/Depth
201 mm
Product Height
76 mm
Product Width
27 mm
Product Weight
0.138 kg
Compliances
RoHS conform
Certifications
IEC/EN 60269-1
VDE 0636 Part 301
Model Code
D02-SO/63/3-R-27

Delivery program

Type
  • 185 mm system
  • 60 mm system
  • Busbar fuse material
  • Gauge ring
Amperage Rating
63 A
Number of poles
Three-pole

Technical Data - Electrical

Voltage rating
400 V
Voltage rating at AC
  • 400 V AC
  • Contacts: 400 V AC
Rated operational voltage (Ue) - max
400 V
Rated impulse withstand voltage (Uimp)
6 kV
Rated operation current (Ie)
63 A
Rated conditional short-circuit current tested with links
50 kA
Current heat loss per contact at Ie
0.5 W
Frequency rating
40 Hz - 60 Hz
Frequency rating of contacts
40 Hz - 60 Hz
Overvoltage category
III
IV
Pollution degree
3

Technical Data - Mechanical

Enclosure width
201 mm
Frame
E18, D02
Mounting method
Rail system
Mounting position
Vertical or horizontal
Mounting width
27 mm
Material
Plastic
Degree of protection
IP20 enclosed
Distance between busbar centers
60 mm
Terminals
Lift terminals
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
1.5 mm² - 35 mm² at box terminal
Construction size
D02
Thread type
E18
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Design verification as per IEC/EN 61439 - technical data

Heat dissipation per contact with fuse link at Ie
1.5 W
Permitted heat loss from fuse links - max
5.5 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Additional information

Functions
D busbar mounted fuse device
Uninterrupted operation (Control mode)
Basic device
Special features
  • Including protective shroud with front and bottom plate
  • Delivery, empty, without screw cap, with marking plate
Used with
30 mm x 5/10 mm rail
12 mm x 5/10 mm rail
20 mm x 5/10 mm rail
25 mm x 5/10 mm rail
Double T profile
60 mm system
185 mm system
Busbar fuse material
Gauge ring

Export product specification