Download document () of 20

111508
Model code: M22-WJ2H-2P

Eaton Moeller® series M22 Joystick, with 2 operating points per operating direction, With plastic shaft, 2 positions, Bezel: titanium, momentary, Horizontal

General specifications

Product Name
Eaton Moeller® series M22 Joystick
Catalog Number
111508
EAN
4015081110681
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.028 kg
Certifications
VDE 0660
IEC/EN 60947
Catalog Notes
These joysticks are combined with normal normally open contacts M22-K10 and NO early-make contacts M22-K10P.
Model Code
M22-WJ2H-2P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.