Eaton Moeller® series M22 Contact element, Cage Clamp, Base fixing, 1 NC, 24 V 3 A, 220 V 230 V 240 V 6 A
Product Name |
Eaton Moeller® series M22 Accessory Contact element
|
Catalog Number |
216387
|
EAN |
4015082163877
|
Product Length/Depth |
38 mm
|
Product Height |
10 mm
|
Product Width |
32 mm
|
Product Weight |
0.01 kg
|
Compliances |
CE Marked
|
Certifications |
IEC 60947-5
EN 60947-5 UL 508 CSA Std. C22.2 No. 94-91 CSA Std. C22.2 No. 14-05 CSA File No.: 012528 IEC/EN 60947-5 CSA CSA-C22.2 No. 14-05 CSA-C22.2 No. 94-91 CE CSA Class No.: 3211-03 IEC 60947-5-1 UL Category Control No.: NKCR UL UL File No.: E29184 |
Catalog Notes |
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
|
Model Code |
M22-CKC01
|