Download document () of 20

216722
Model code: M22-DP-G-X1

Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom green, green, inscribed, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Mushroom actuator
Catalog Number
216722
EAN
4015082167226
Product Length/Depth
37 mm
Product Height
43 mm
Product Width
37 mm
Product Weight
0.016 kg
Certifications
IEC/EN 60947
IEC/EN 60947-5
UL
CSA File No.: 012528
UL 508
VDE 0660
CSA-C22.2 No. 94-91
CE
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
UL File No.: E29184
CSA
UL Category Control No.: NKCR
DNV
GL
LR
Model Code
M22-DP-G-X1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.