Download document () of 20

112910
Model code: LVP-30H15-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Ventilation gill, horizontal, HxW=250x130mm

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
112910
EAN
4015081124480
Product Length/Depth
297 mm
Product Height
1 mm
Product Width
149 mm
Product Weight
0.47 kg
Compliances
RoHS conform
Certifications
CE
Model Code
LVP-30H15-CS

Delivery program

Type
Accessory CS
Accessory/spare part type
Ventilating louvers

Technical data - mechanical

Surface finishing
With powder coating RAL 7035, light gray
Lacquered
Mounting method
Other
Material
Steel
Steel plate
Degree of protection
IP23
For number of fans - max
0
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
300 mm

Additional information

Functions
For direct fastening to the body of the enclosure
Special features
  • Arrangement of the ventilation slits horizontally
  • Delivery with fixing material

Export product specification