Download document () of 20

126038
Model code: CMMZ-00/21

Eaton Moeller series xComfort - Wireless switches. Mounting plate, for Niko 45x45mm

General specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
126038
EAN
4015081236251
Product Length/Depth
70 mm
Product Height
5 mm
Product Width
60 mm
Product Weight
6.45 g
Compliances
RoHS conform
Model Code
CMMZ-00/21

Delivery program

Bus system product type
Accessory

Additional information

Accessory/spare part type
Supporting plate
Accessory
Used with
45 mm (Niko) pushbutton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.