Download document () of 20

12FFLSJ40

Eaton Bussmann series medium voltage DIN fuse, 40 A, AC 12 kV, 3", 77 x 292 mm, fullrange, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FFLSJ40
EAN
5027590432436
UPC
051712794213
Product Length/Depth
326 mm
Product Height
76 mm
Product Width
76.2 mm
Product Weight
3160 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC Rated

Electrical data

Amperage Rating
40 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
50 kA
Performance Cat According To IEC 60282-1
Full-range
Rated frequency - min
50 Hz
Class
Class full-range
Resistance
19.7 Ohms
Watt losses
42 W

Product specifications

Fuse indicator
With Striker
Construction size
76 x 292 mm
Standard
DIN
Standard
DIN
Mounting method
Clip-in

Compatible fuse clip

Used with
270303 Fuse clip
A3354730 Fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.