Download document () of 20

12TXLEJ200

Eaton Bussmann series medium voltage DIN fuse, 200 A, AC 12 kV, 3.5", 88 x 292 mm, backup, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12TXLEJ200
EAN
5027590225786
UPC
051712186162
Product Length/Depth
360 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
3700 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
UL
VDE

Electrical data

Amperage Rating
200 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
63 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
3.8 Ohms
Watt losses
333 W

Product specifications

Fuse indicator
With Striker
Construction size
88 x 292 mm
Standard
DIN
Standard
DIN
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.