Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Lock, +SPD insert, 3mm double ward key
Product Name |
Eaton xEffect CS locking system
|
Catalog Number |
133102
|
EAN |
4015081299652
|
Product Length/Depth |
39 mm
|
Product Height |
55 mm
|
Product Width |
35 mm
|
Product Weight |
0.129 kg
|
Compliances |
RoHS conform
|
Model Code |
LC-DBIT3-CS
|
Type |
General switchboard accessory
|
Accessory/spare part type |
Closing and locking systems
Universal locks |
Closure type |
Double bit
|
Surface finishing |
Dusty gray RAL 7037, with powder coating
|
Handle type |
Other
|
Fitted with: |
3 mm double ward key
|
Special features |
|
Used with |
For standardized door cut-outs 22.5 × 20.4 mm
|