Eaton Moeller® series E58 Thru-beam photoelectric sensor, receiver, Sn=6m, 4L, 10-30VDC, light/dark, NPN, PNP, M18, insulated material 12100R6517
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series E58 Thru-beam photoelectric sensor
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                135571
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081323647
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                158.75 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                50.8 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                133.35 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.32 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CSA File No.: 50513  
                                        UL Category Control No.: NRKH, NRKH7 UL 508 UL File No.: E117028 CSA-C22.2 No. 14 IEC/EN 60947-5-2 CE UL CSA CSA Class No.: 3211-07  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                12100R6517
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Optical sensors
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Right-angled beam
                                             
                                         | 
                                    
| Device type | 
                                            
                                            
                                             
                                                Receiver
                                             
                                         | 
                                    
| Electric connection type | 
                                            
                                            
                                             
                                                Cable
                                             
                                         | 
                                    
| Enclosure material | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Enclosure type | 
                                            
                                            
                                             
                                                Cylinder, screw-thread
                                             
                                         | 
                                    
| Operating mode | 
                                            
                                            
                                             
                                                Switching principle: Adjustable bright/dark switching
                                             
                                         | 
                                    
| Explosion safety category for dust | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Explosion safety category for gas | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Detector (for combination with source)  
                                        Protection against polarity reversal Thru-light beam Short-circuit protection  | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                DC
                                             
                                         | 
                                    
| Wire size | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Connection type | 
                                            
                                            
                                             
                                                4-wire  
                                        2 m connection cable  | 
                                    
| Cable sheath material | 
                                            
                                            
                                             
                                                Polyurethane (PUR)
                                             
                                         | 
                                    
| Light type | 
                                            
                                            
                                             
                                                Polarity free red light
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                NEMA 1  
                                        IP67  | 
                                    
| Interface type | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| LED indicator | 
                                            
                                            
                                             
                                                Status indication of Switching state: Red LED
                                             
                                         | 
                                    
| Switch function type | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Load current | 
                                            
                                            
                                             
                                                Max. 250 mA (Ie, NPN, 120 > 50°C)  
                                        Max. 100 mA (Ie, PNP)  | 
                                    
| Laser protection class | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Operation agent-safety class | 
                                            
                                            
                                             
                                                Safety class 2
                                             
                                         | 
                                    
| Shock resistance | 
                                            
                                            
                                             
                                                100 g, Mechanical, Shock duration 3 ms
                                             
                                         | 
                                    
| Optical surface material | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Output current (mA) - max | 
                                            
                                            
                                             
                                                100 mA
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - max | 
                                            
                                            
                                             
                                                30 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - min | 
                                            
                                            
                                             
                                                10 V
                                             
                                         | 
                                    
| Rated switching distance (Sn) | 
                                            
                                            
                                             
                                                6000 mm
                                             
                                         | 
                                    
| Sensor length | 
                                            
                                            
                                             
                                                65 mm
                                             
                                         | 
                                    
| Switching distance - max | 
                                            
                                            
                                             
                                                6000 mm
                                             
                                         | 
                                    
| Voltage rating - max | 
                                            
                                            
                                             
                                                30 V
                                             
                                         | 
                                    
| Safety type (IEC 61496-1) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Switching frequency | 
                                            
                                            
                                             
                                                142 Hz
                                             
                                         | 
                                    
| Sensing mode | 
                                            
                                            
                                             
                                                Light-/dark switching
                                             
                                         | 
                                    
| Switching output type | 
                                            
                                            
                                             
                                                NPN
                                             
                                         | 
                                    
| Sensor material | 
                                            
                                            
                                             
                                                Insulated material
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Comet Series
                                             
                                         | 
                                    
| Response time | 
                                            
                                            
                                             
                                                7 ms
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -20 °C
                                             
                                         | 
                                    
| Diameter sensor | 
                                            
                                            
                                             
                                                18 mm
                                             
                                         | 
                                    
| Number of contact energized outputs with signalling function | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of outputs (protected contact energized) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of outputs (protected semiconductor) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of outputs (semiconductor with signaling function) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Operational current (Ib) in the switched state at 24 V DC | 
                                            
                                            
                                             
                                                30 A
                                             
                                         | 
                                    
| Adjustment type | 
                                            
                                            
                                             
                                                Manual adjustment
                                             
                                         |