Knowledge Search
Download document () of 20

138575
Model code: PHZ-E10/30-VS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Variously locking cylinder lock

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
138575
EAN
4015081353545
Product Length/Depth
40 mm
Product Height
33 mm
Product Width
17 mm
Product Weight
0.118 kg
Compliances
RoHS conform
Model Code
PHZ-E10/30-VS

Delivery program

Type
General switchboard accessory
Model
Cylinder
Accessory/spare part type
Closing and locking systems
Cylinder locks for comfort handles

Additional information

Key code
Individual key locking
Special features
  • Lock bit with eight adjustment positions, five pin pairs
  • Lock cylinder designed to DIN 18252 and DIN EN 1303
  • Cylinder lock 10/30 with nickel silver tumblers
  • Three keys included per cylinder
Used with
Comfort rotary and toggle handles

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.