Download document () of 20
To be discontinued

138576
Model code: KEY-E10/30-GS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Spare key PHZ common locking

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
138576
EAN
4015081353552
Product Length/Depth
60 mm
Product Height
2.6 mm
Product Width
27 mm
Product Weight
0.044 kg
Compliances
RoHS conform
Model Code
KEY-E10/30-GS

Delivery program

Type
General switchboard accessory
Model
Cylinder
Accessory/spare part type
Closing and locking systems
Spare key for cylinder lock

Technical data - mechanical

Material
Steel
Wrench width
0 mm

Additional information

Special features
Common locking
Used with
PHZ-E…-GS cylinder locks
Cylinder lock

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.