Knowledge Search
Download document () of 20

14235-1

EATON ELOCKER® DIFFERENTIAL; TOYOTA 8.75 IN. ; SPLINE 32; ALL RATIOS

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14235-1
UPC
840379318104
Product Weight
26.5 lb
Catalog Notes
Tacoma 2016+: All manual transmissions and factory locker equipped trucks.

Product specifications

Gear spline tooth count
32 EA
Ring gear size
8.9 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing

Differential Product Selector

Model product notes
Tacoma 2016+: All manual transmissions and factory locker equipped trucks.
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification