Eaton XV-102 Touch panel, 24 V DC, 7z, TFTcolor, ethernet, RS232, RS485, profibus, (PLC)
| Product Name |
Eaton XV-102 Touch panel
|
| Catalog Number |
142537
|
| EAN |
7640130096790
|
| Product Length/Depth |
210 mm
|
| Product Height |
38 mm
|
| Product Width |
135 mm
|
| Product Weight |
0.64 kg
|
| Certifications |
IEC/EN 61000-6-4
DNV GL EN 60950 IEC/EN 61000-6-2 CSA Class No.: NWGQ8 CSA-C22.2 No. 60950-1 EN 50178 UL 60950-01 UL 60950 CE IEC/EN 61131-2 CUL508 UL report applies to both US and Canada Certified by UL for use in Canada UL Category Control No.: NWGQ2 UL File No.: E208621 UL Recognized EAC |
| Model Code |
XV-102-D8-70TWR-10
|
| Features |
Slot for SD card
Portrait format Ethernet interface USB device UL508, cUL approvals USB Host Fanless CPU and system cooling, natural convection-based passive cooling |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
1 x RS232 (built-in interface)
Message indication 1 x PROFIBUS/MPI (built-in interface) 1 x Ethernet 10/100 Mbps (built-in interfaces) Message system (incl. buffer and confirmation) 1 x USB device (built-in interface) 1 x RS485 (built-in interface) Recipes SW interfaces Alpha numeric keyboard Numeric keyboard Printer output Color display 1 x USB host 2.0 (built-in interface) |
| Fuse type |
Built-in fuse (not accessible)
|
| Enclosure material |
Plastic
|
| Supply voltage at AC, 50 Hz - max |
0 VAC
|
| Supply voltage at AC, 50 Hz - min |
0 VAC
|
| Supply voltage at AC, 60 Hz - max |
0 VAC
|
| Supply voltage at AC, 60 Hz - min |
0 VAC
|
| Supply voltage at DC - max |
28.8 VDC
|
| Supply voltage at DC - min |
20.4 VDC
|
| Width of the front |
210 mm
|
| Product category |
HMI-PLC (SPS function, retrofittable)
|
| Resolution |
|
| Air pressure |
795 - 1080 hPa (operation)
|
| Explosion safety category for dust |
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
ATEX dust-ex-protection, in relation to CE |
| Display size |
152 x 91 mm
|
| Backup time |
10 years, typ. (time at zero voltage)
|
| Memory capacity |
64,000 kByte
|
| Ambient operating temperature - max |
50 °C
|
| Ambient operating temperature - min |
0 °C
|
| Built-in depth |
33 mm
|
| Equipment heat dissipation, current-dependent Pvid |
9.5 W
|
| Front height |
135 mm
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Number of buttons (programmable function) |
0
|
| Number of buttons with LED |
0
|
| Number of grey-scales/blue-scales of display |
0
|
| Number of HW-interfaces (industrial ethernet) |
1
|
| Number of HW-interfaces (other) |
1
|
| Battery runtime |
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
|
| Voltage type |
DC
|
| Conditions of acceptability |
The following end-product enclosures are required: Fire
UL/CSA The unit must be supplied via a SELV source. The investigated Pollution Degree is: 2 The provided Ethernet Connection is only allowed to connect to inhouse networks. |
| Operating system |
Windows CE 5.0 (license included)
|
| Communication interface |
PROFIBUS, not galvanically isolated, max. 1.5 MBit/s (SUB-D socket 9 pole, UNC)
|
| Software |
XSOFT-CODESYS-2, Visualization software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering XSOFT-CODESYS-2, PLC-Programming software, Engineering GALILEO, Visualization software, Engineering XSOFT-CODESYS-3, PLC-Programming software, Engineering EPAM, Visualization software, Engineering |
| Mounting method |
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18") Flush mounting - Inclination from vertical: ±45° (if using natural convection) |
| Display contrast ratio |
300:1
|
| Number of slots |
1 (for SD-Card)
|
| Display lighting |
Dimmable via software
LED |
| Display type |
Color display, TFT
TFT Standard front with standard membrane (fully enclosed) |
| Protection against polarity reversal |
Yes
Yes, for supply voltage (Siemens MPI optional) |
| Relative humidity |
10 - 95 % (non-condensing)
|
| Lifespan |
40,000 h (Service life of back-lighting)
|
| Residual ripple |
≤ 5 % (input voltage)
|
| Rated control supply voltage |
24 V DC (UPOW, -20 %/+25 %)
24 V DC (UAUX, -20 %/+25 %) |
| Degree of protection |
IP20, rear
IP65 |
| Luminance intensity |
250 cd/m²
|
| Degree of protection (front side) |
NEMA 4X
IP65 |
| Number of colors of the display |
65536
|
| Vibration resistance |
According to IEC/EN 60068-2-6
|
| Processor |
RISC CPU, 32 Bit, 400 MHz
|
| RoHs conformity |
Yes
|
| Memory |
64 MByte internal DRAM (OS, Program and data memory)
128 MByte internal NAND-Flash (can be used for data backup) SD Memory Card Slot: SDA Specification 1.00 (External) 32 kByte internal NVRAM (retained data) |
| Functions |
Process value representation (output) possible
Process default value (input) possible Additional software components, loadable |
| Touch technology |
Resistive touch
Glass with film touch sensor Touch sensor (glass with foil), Resistive touch protective screen |
| Model |
Insulating enclosure and front plate
|
| Interfaces |
USB 2.0 device (not galvanically isolated)
Ethernet (100Base-TX/10Base-T) RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC) RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC) USB 2.0 host (1.5 - 12 Mbit/s, not galvanically isolated) |
| Voltage dips |
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC) |
| Number of HW-interfaces (parallel) |
0
|
| Number of HW-interfaces (RS-232) |
1
|
| Number of HW-interfaces (RS-422) |
0
|
| Number of HW-interfaces (RS-485) |
1
|
| Number of HW-interfaces (serial TTY) |
0
|
| Number of HW-interfaces (USB) |
2
|
| Number of HW-interfaces (wireless) |
0
|
| Number of interfaces (PROFINET) |
0
|
| Number of online/runtime languages |
100
|
| Number of password levels |
200
|
| Number of pixels (horizontal) |
800
|
| Number of pixels (vertical) |
480
|
| Number of system buttons |
1
|
| Operating temperature - max |
50 °C
|
| Operating temperature - min |
0 °C
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Screen size (diagonal) |
7 in
|
| Static heat dissipation, non-current-dependent Pvs |
9.5 W
|
| Permissible voltage |
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
18.0 - 31.2 V DC, absolute with ripple 35 V DC (for a duration of < 100 ms) 19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %) |
| Potential isolation |
Supply voltage UAUX: no
Power supply: no |
| Power consumption |
9.5 W total
Max. 10 W 2.5 W (USB Slave to USB Host) 7 W |
| Protocol |
EtherNet/IP
PROFIBUS MODBUS TCP/IP Other bus systems |
| Rated operational voltage |
24 V DC (power-supply - safety extra low voltage)
|
| Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
|