Download document () of 20

171887
Model code: SW-XSOFT-CODESYS-3-M

Eaton CODESYS Programming software, PLC, in accordance to IEC61131-1, multi-user license

General specifications

Product Name
Eaton CODESYS Software
Catalog Number
171887
EAN
7640130097841
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Compliances
Eaton supports the product until its end of life
Catalog Notes
Bus configuration CAN, SAE J1939, PROFIBUS-DP, Modbus-TCP/RTU, EtherNet/IP, XI/ON, SmartWire-DT
Model Code
SW-XSOFT-CODESYS-3-M

Product specifications

Fitted with:
Editor for programming language SFC (Sequential Function Chart)
Editor for programming language IL (Instruction List)
Editor for programming language LD (Ladder Diagram)
Editor for programming language Flowchart
Editor for programming language FBD (Function Block Diagram)
Technology function integrated
Editor for programming language ST (Structured Text)
Object library
Integrated
SIL (IEC 61508)
None
Functions
Evaluation function
Analysis function
Application configuration function
Put into operation function integrated
Configuration function
Communication function
Simulation function integrated
Motion function
Maintenance function integrated
Data detection function
Diagnosis function
Software
Multi-user license
Supports XV, XC-202, XC-152
Programming to IEC 61131-1 with IL, ST, LAD, FBS, AS, CFC
Operating systems: WIN NT 4.0 SP6, WIN 2000 SP3, WIN XP SP2, WINDOWS Vista, WINDOWS 7, WINDOWS 8
Menu selection in 5 languages
XSOFT-CODESYS-3
OPC configurator
Comprehensive help and documentation
Suitable for
Operating system Windows Vista
Operating system Windows NT
Operating system Windows 8
Operating system Windows XP
Other operating system
Operating system Windows 7

Export product specification