Download document () of 20
Discontinued

199734
Model code: XV-102-A3-57TVRB-1E4

Eaton XV-102 Touch panel, 24 V DC, 5.7z, TFTcolor, ethernet, RS232, (PLC) XV-102-A3-57TVRB-1E4

General specifications

Product Name
Eaton XV-102 Touch panel
Catalog Number
199734
EAN
7640130099746
Product Length/Depth
170 mm
Product Height
39 mm
Product Width
130 mm
Product Weight
0.52 kg
Compliances
Eaton supports the product until its end of life
Certifications
UL File No.: E208621
CSA Class No.: NWGQ8
UL Category Control No.: NWGQ2
DNV GL
Model Code
XV-102-A3-57TVRB-1E4

Product specifications

Type
Touch display for easyE4
Features
USB Host
Ethernet interface
Slot for SD card
UL508, cUL approvals
Fanless CPU and system cooling, natural convection-based passive cooling
USB device
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Fitted with:
1 x USB device (built-in interface)
1 x Ethernet 100base-TX/10base-T (built-in interface)
Alpha numeric keyboard
Color display
Message indication
Message system (incl. buffer and confirmation)
Numeric keyboard
Printer output
Recipes
SW interfaces
Fuse type
Built-in fuse (not accessible)
Enclosure material
Plastic
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
170 mm
Product category
XV100
Resolution
  • 640 x 480 px
  • VGA
Air pressure
795 - 1080 hPa (operation)
Display size
115 x 86 mm
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Built-in depth
34 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
130 mm
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Voltage type
DC
Operating system
Windows CE 5.0 (license included)
Software
GALILEO, Visualization software, Engineering
Mounting method
Flush mounting
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Display type
Standard front with standard membrane (fully enclosed)
TFT
Protection against polarity reversal
Yes
Relative humidity
10 - 90 % (non-condensing)
Lifespan
40,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
24 V DC (UPOW, -20 %/+25 %)
Degree of protection
IP65
Luminance intensity
250 cd/m²
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
64000
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
RoHs conformity
Yes
Memory
32 kByte internal NVRAM (retained data)
SD Memory Card Slot: SDA Specification 1.00 (External)
128 MByte internal NAND-Flash (can be used for data backup)
64 MByte internal DRAM (OS, Program and data memory)
Touch technology
Glass with film touch sensor
Resistive touch
Touch sensor (glass with foil), Resistive touch protective screen
Model
Insulating enclosure and front plate
Interfaces
USB 2.0 host (1.5 - 12 Mbit/s, not galvanically isolated)
Ethernet (100Base-TX/10Base-T)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
320
Number of pixels (vertical)
240
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Power consumption
Max. 10 W
2.5 W (USB Slave to USB Host)
9.5 W total
7 W
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.