Download document () of 20

147594
Model code: CWIZ-02/12

Eaton Moeller series xComfort - Wireless switches. Rocker, 2-way, I/0, Cream

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
147594
EAN
4015081440542
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
6.95 g
Compliances
RoHS conform
Model Code
CWIZ-02/12

Delivery program

Model
Two-part rocker
Color
Cream white (electro white)
Cream white
Beige
Bus system product type
Rocker

Technical Data - Mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Matt
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
2
Degree of protection
IP20
IK00

Additional information

Features
Halogen free
Imprint/indication
Characters 0 and 1
RAL-number (Akin)
9001
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.