Download document () of 20

147622
Model code: CWIZ-04/22

Eaton Moeller series xComfort - Wireless switches. Rocker, 4-way, Cream, blind

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
147622
EAN
4015081440825
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
6.9 g
Compliances
RoHS conform
Model Code
CWIZ-04/22

Delivery program

Model
Other
Color
Cream white
Cream white (electro white)
Beige
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Matt
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
4
Degree of protection
IP20
IK00

Additional information

Features
Halogen free
Imprint/indication
Symbol "arrows"
RAL-number (Akin)
9001
Used with
55 mm (Universal) pushbutton
Utilization
Venetian blind

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.