Download document () of 20

166927
Model code: E76-CLRMKP-M12

Eaton Moeller® series E76 Optical sensors, Reflected-light beam, Color sensing, 3 NO PNP outputs, 8 conductor, 10 - 30 V DC, Sn = 450 mm, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E76 Optical color sensor
Catalog Number
166927
EAN
4015081643035
Product Length/Depth
25 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.43 kg
Certifications
UL File No.: E166051
UL
CSA File No.: UL report applies to both US and Canada
UL Category Control No.: NRKH, NRKH7
CE
UL 508
IEC/EN 60947-5-2
Certified by UL for use in Canada
CSA-C22.2 No. 14
Model Code
E76-CLRMKP-M12

Product specifications

Type
Optical sensors
Electric connection type
Plug-in connection
Enclosure material
Plastic
Enclosure type
Cuboid
Functions
Color sensing
Short-circuit protection
Reflected-light beam
Voltage type
DC
Wire size
0
Lamp type
Other
Output
3 NO PNP Outputs
Connection type
Plug-in connection M12 x 1
8 conductor
Fiber optics core material
Other
Cable sheath material
Other
Light type
White light
Other
Degree of protection
IP67
NEMA 4X
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Normally open contact (NO)
Laser protection class
Other
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Glass
Output current (mA) - max
100 mA
Rated switching distance (Sn)
450 mm
Sensor height
50 mm
Sensor length
50 mm
Voltage rating - max
30 V
Switching frequency
770 Hz
Switching output type
PNP
Vibration resistance
10 - 55 Hz, Amplitude 0.5 mm
According to IEC/EN 60068-2-6
Width sensor
25 mm
Product category
E76 IntelliView Series
Response time
0.65 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Diameter sensor
0 mm
Light dot size
0 mm²
No-load current
0 A
Number of contact energized outputs with signalling function
0
Number of outputs (semiconductor with signaling function)
3
Operating distance - max
45 mm
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Adjustment type
Other

Export product specification