Download document () of 20
To be discontinued

169348
Model code: DA1-124D3FB-B6SC

Eaton DA1 Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, Radio interference suppression filter, OLED display, Local controls

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169348
EAN
4015081657971
Product Length/Depth
239.3 mm
Product Height
257 mm
Product Width
188 mm
Product Weight
4.8 kg
Certifications
UkrSEPRO
CUL
Specification for general requirements: IEC/EN 61800-2
CE
Certified by UL for use in Canada
CSA-C22.2 No. 14
UL
RCM
UL File No.: E172143
IEC/EN 61800-3
UL report applies to both US and Canada
IEC/EN61800-3
IEC/EN61800-5
RoHS, ISO 9001
UL 508C
EAC
Safety: EN 61800-5-1: 2003
UL Category Control No.: NMMS, NMMS7
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-124D3FB-B6SC

General

Cable length
200 m, screened, with motor choke, maximum permissible, Motor feeder
100 m, screened, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
150 m, unscreened, maximum permissible, Motor feeder
C1 ≤ 1 m, Radio interference level, maximum motor cable length
Communication interface
CANopen®, built in
Ethernet IP, optional
OP-Bus (RS485), built in
PROFIBUS, optional
PROFINET, optional
Modbus RTU, built in
Modbus-TCP, optional
EtherCAT, optional
DeviceNet, optional
Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 4X
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
Control unit
Brake chopper
Internal DC link
Additional PCB protection
Local controls
IGBT inverter
Radio interference suppression filter
OLED display
PC connection
Breaking resistance
Frame size
FS2
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
PROFIBUS
DeviceNet
CAN
Other bus systems
MODBUS
PROFINET IO
EtherNet/IP
TCP/IP
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Max. 1000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
93.9 % (η)
Heat dissipation at current/speed
34 W at 25% current and 0% speed
35 W at 25% current and 50% speed
38 W at 50% current and 0% speed
38 W at 50% current and 50% speed
42 W at 100% current and 0% speed
42 W at 50% current and 90% speed
53 W at 100% current and 50% speed
64 W at 100% current and 90% speed
Input current ILN at 150% overload
8.6 A
Leakage current at ground IPE - max
2.49 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
Sensorless vector control (SLV)
U/f control
Optional: Vector control with feedback (CLV)
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Overload current IL at 150% overload
6.45 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
4.3 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
0.75 kW
Rated operational voltage
240 V AC, 1-phase
230 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
16 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
16 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 VAC

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.2 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
3.2 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1 HP

Apparent power

Apparent power at 230 V
1.71 kVA
Apparent power at 240 V
1.79 kVA

Braking function

Braking resistance
100 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Switch-on threshold for the braking transistor
390 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
45.75 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
4.3 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.