Download document () of 20

269496
Model code: DX-LN1-013

Eaton DX Main choke, Single-phase, 260 V + 0% (50/60 Hz), V AC, 13 A, 2.25 mH

General specifications

Product Name
Eaton DX Mains choke
Catalog Number
269496
EAN
4015082694968
Product Length/Depth
67 mm
Product Height
90 mm
Product Width
84 mm
Product Weight
1.5 kg
Certifications
UL
CSA
VDE 0570 Part 2-20/2001-04
IEC/EN 61558-2-20-2000
Model Code
DX-LN1-013

Features & Functions

Fitted with:
PE stud
Terminations
Number of phases
1
Number of poles
Single-pole

General

Degree of protection
IP20
NEMA Other
Duty factor
100 %
Insulation class
B
Product Category
Accessories
Suitable as
Net reactance coil
Switching frequency
0 kHz
Used with
DA1
DC1
DE1
DM1

Ambient conditions, mechanical

Mounting position
Free surrounding areas > 50 mm
Suspended horizontally
Standing vertically
Shock resistance
Shock duration: 11 ms
3 shocks
Vibration resistance
0 - 150 Hz, 1 g
10 - 55 Hz, 0.35 mm

Climatic environmental conditions

Altitude
Max. 5000 m with current reduction
Max. 1000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)

Terminal capacities

Terminal capacity
4 mm²
20 - 10 AWG
Tightening torque
0.8 Nm, Screw terminals

Electrical rating

Permissible connection voltage
Max. 260 V AC (50/60 Hz)
Rated current (Ith) at rated voltage DC - max
13 A
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated inductance
2.25 mH
Rated operational current (Ie) - min
13 A
Rated operational current (Ie) - max
13 A
Rated operational voltage (Ue) - max
260 V
Relative short-circuit voltage
4 %
Voltage sag Uk
4 %

Design verification

Equipment heat dissipation, current-dependent Pvid
12 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
13 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification