Download document () of 20

170M3219
Model code: FUSE 400A 690V 1*TN/110 AR UC

Fuse-link, high speed, 400 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3219
EAN
5027590445610
UPC
051712255264
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
339.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 400A 690V 1*TN/110 AR UC

Electrical data

Amperage Rating
400 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
105000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification