Download document () of 20

170M5195

Fuse-link, high speed, 550 A, AC 1250 V, size 2, 61 x 75 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5195
EAN
5027590456128
UPC
051712260459
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
634 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
370000 at 1000 V, 495000 at 1250 V
Pre arc (I2T)
62000
Watt losses
100 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification