Knowledge Search
Download document () of 20
We make what matters work

170M6151
Model code: FUSE 1400A 1100V 3/110 AR

Fuse-link, high speed, 1400 A, AC 1100 V, size 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6151
EAN
5996516017975
UPC
051712263030
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1338 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1400A 1100V 3/110 AR

Electrical data

Amperage Rating
1400 A
Class
Class aR
Clearing (I2T)
6000000 at 1000 V
Interrupt rating
100 kAIC
Pre arc (I2T)
1250000
Voltage rating
1100 V
Watt losses
150 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag

Export product specification