Download document () of 20

170M6251

Fuse-link, high speed, 1400 A, AC 1100 V, size 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6251
EAN
5996516018613
UPC
051712793520
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
879 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1400 A
Voltage rating
1100 V
Voltage type
AC
Clearing (I2T)
6000000 at 1000 V
Pre arc (I2T)
1250000
Watt losses
150 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification