Download document () of 20

172990
Model code: CWIZ-04/32

Eaton Moeller series xComfort - Wireless switches. Rocker, 4-way, Cream, gloss

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
172990
EAN
4015081695812
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-04/32

Delivery program

Model
Other
Color
Cream white
Cream white (electro white)
Beige
Bus system product type
Rocker

Technical Data - Mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
4
Degree of protection
IK00
IP20

Additional information

Features
Halogen free
Imprint/indication
None
RAL-number (Akin)
9001
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.