Download document () of 20

178574
Model code: M22-WRJS2H

Eaton Moeller® series M22 Joystick, with one operating point per operating direction, with metal shaft, 2 positions, Bezel: titanium, maintained, Horizontal

General specifications

Product Name
Eaton Moeller® series M22 Joystick
Catalog Number
178574
EAN
4015081739035
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.038 kg
Certifications
CSA
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 14-13
CE
CSA-C22.2 No. 94-91
UL File No.: E29184
UL Category Control No.: NKCR
UL 508
IEC/EN 60947-5
UL
CSA Class No.: 3211-03
CSA File No.: 012528
Model Code
M22-WRJS2H

Export product specification