Download document () of 20

183414
Model code: IZMX16H4-P10W-1

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 4p, 1000 A, Icu (<= 440V 50/60 Hz): 66 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 400 A - 1000 A, Withdrawable, P measurement

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183414
EAN
4015081791507
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
IZMX16H4-P10W-1

Export product specification