Download document () of 20

183939
Model code: +IZMX-CAS163-1600-1

Eaton Moeller series IZMX/INX - ACB. Cassette 1600A, IZMX163, +

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183939
EAN
4015081790784
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
17.575 kg
Compliances
RoHS conform
Model Code
+IZMX-CAS163-1600-1

Export product specification