Eaton Moeller series xComfort - Actuators. RF Radiator Thermostat to control water based radiators automatically.
Product Name |
Eaton Moeller series xComfort heating actuator
|
Catalog Number |
195213
|
EAN |
9010238083028
|
Product Length/Depth |
89 mm
|
Product Height |
68 mm
|
Product Width |
56 mm
|
Product Weight |
0.176 kg
|
Compliances |
RoHS conform
|
Model Code |
CHVZ-01/05
|
Actuation function |
Heating, valves
|
Bus system operating type |
xComfort
Powernet Radio frequent |
Bus system product type |
Actuator
|
Switching voltage - min |
0 V
|
Switching voltage - max |
0 V
|
Output current - max |
0 A
|
Rated uninterrupted current (Iu) - max |
0 A
|
Power supply |
Battery
|
Width in number of modular spacings |
0
|
Built-in installation box depth - min |
0 mm
|
Mounting method |
Surface mounted (plaster)
|
Number of inputs (binary) |
0
|
Number of outputs |
0
|
Degree of protection |
IP20
|
Features |
Radio frequent bidirectional
|
Fitted with: |
Bus connection
|
Functions |
Correcting variable consistent
Manual switch Valve protection function |