Download document () of 20

195214
Model code: CMMZ-00/41

Eaton Moeller series xComfort - Actuators. Adapter Herz for the RF Radiator Thermostat

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
195214
EAN
9010238083035
Product Length/Depth
32 mm
Product Height
25 mm
Product Width
32 mm
Product Weight
0.038 kg
Compliances
RoHS conform
Model Code
CMMZ-00/41

Delivery program

Bus system product type
Accessory

Additional information

Accessory/spare part type
Other
Accessory

Export product specification