Download document () of 20

199104
Model code: RAMO5-W211A31-412RS1

Eaton Moeller® series Rapid Link - Reversing starter, 6.6 A, Sensor input 2, Actuator output 1, 180/207 V DC, AS-Interface®, S-7.4 for 31 modules, HAN Q4/2, with manual override switch

General specifications

Product Name
Eaton Rapid Link Reversing starter
Catalog Number
199104
EAN
4015081971626
Product Length/Depth
120 mm
Product Height
270 mm
Product Width
220 mm
Product Weight
1.81 kg
Certifications
IEC/EN 60947-4-2
RoHS
UL 60947-4-2
UL approval
CE
CCC
UL 60947-4-2
Catalog Notes
Assigned motor rating: for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm at 50 Hz or 1800 min at 60 Hz
Model Code
RAMO5-W211A31-412RS1

Features & Functions

Features
Parameterization: drivesConnect mobile (App)
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: Fieldbus
Diagnostics and reset on device and via AS-Interface
Fitted with:
Manual override switch
Key switch position HAND
1 Actuator output
Thermistor monitoring PTC
Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation
Key switch position AUTO
Thermo-click
Electronic motor protection
Key switch position OFF/RESET
Short-circuit release
Functions
For actuation of motors with mechanical brake
External reset possible
Temperature compensated overload protection

General

Class
CLASS 10 A
Degree of protection
IP65
NEMA 12
Electromagnetic compatibility
Class A
Lifespan, electrical
10,000,000 Operations (at AC-3)
Lifespan, mechanical
10,000,000 Operations (at AC-3)
Model
Reversing starter
Overload release current setting - min
0.3 A
Overload release current setting - max
6.6 A
Overvoltage category
III
Product category
Motor starter
Protocol
AS-Interface profile cable: S-7.4 for 31 modules
ASI
Rated impulse withstand voltage (Uimp)
4000 V
System configuration type
AC voltage
Center-point earthed star network (TN-S network)
Phase-earthed AC supply systems are not permitted.
Type
Reversing starter
Voltage type
DC

Ambient conditions, mechanical

Mounting position
Vertical
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms, Half-sinusoidal shock 11 ms, 1000 shocks per shaft
Vibration
Resistance: 6 Hz, Amplitude 0.15 mm
Resistance: 10 - 150 Hz, Oscillation frequency
Resistance: 57 Hz, Amplitude transition frequency on acceleration
Resistance: According to IEC/EN 60068-2-6

Climatic environmental conditions

Altitude
Max. 1000 m
Above 1000 m with 1 % performance reduction per 100 m
Max. 2000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
In accordance with IEC/EN 50178
< 95 %, no condensation

Main circuit

Current limitation
0.3 - 6.6 A, motor, main circuit
Adjustable, motor, main circuit
Input current
6.6 A (at 150 % Overload)
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage tolerance
380 - 480 V (-15 %/+10 %, at 50/60 Hz)
Off-delay
20 - 35 ms
On-delay
20 - 35 ms
Output frequency
50/60 Hz
Overload cycle
AC-53a
Rated frequency - min
47 Hz
Rated frequency - max
63 Hz
Rated operational current (Ie)
6.6 A
Rated operational current (Ie) at 150% overload
6.6 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
6.6 A
Rated operational power at 380/400 V, 50 Hz - min
0.09 kW
Rated operational power at 380/400 V, 50 Hz - max
3 kW
Rated operational power at AC-3, 220/230 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
3 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Supply frequency
50/60 Hz, fLN, Main circuit
System configuration type
AC voltage
Center-point earthed star network (TN-S network)
Phase-earthed AC supply systems are not permitted.

Motor rating

Assigned motor power at 460/480 V, 60 Hz, 3-phase
3 HP

Braking function

Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Braking voltage
180/215 V DC -15 % / +10 %, Actuator for external motor brake

Short-circuit rating

Rated conditional short-circuit current (Iq)
10 kA
Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
0 A
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit

Control circuit

Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control voltage (Uc)
180/207 V DC (external brake 50/60 Hz)
24 V DC (-15 %/+20 %, external via AS-Interface® plug)

Communication

Connection
Connections pluggable in power section
Interfaces
Max. total power consumption from AS-Interface® power supply unit (30 V): 190 mA
Number of slave addresses: 31 (AS-Interface®)
Specification: S-7.4 (AS-Interface®)

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1

Cable

Cable length
10 m, Radio interference level, maximum motor cable length

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.