Download document () of 20

199203
Model code: PKZM0-32-SPI32

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 15 kW, 25 - 32 A, Feed-side screw terminals/output-side push-in terminals, MSC

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
199203
EAN
4015081972876
Product Length/Depth
75 mm
Product Height
102 mm
Product Width
45 mm
Product Weight
0.315 kg
Certifications
VDE 0660
IEC/EN 60947
UL File No.: E36332
IEC/EN 60947-4-1
CSA File No.: 165628
UL Category Control No.: NLRV
UL
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
CSA
UL 60947-4-1
CE
Model Code
PKZM0-32-SPI32

Features & Functions

Actuator type
Turn button
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
Functions
Motor protection
Phase failure sensitive
Number of poles
Three-pole

General information

Connection
Push-in terminals on output side
Screw terminals on feed side
Lifespan, electrical
100,000 operations
Lifespan, mechanical
100,000 Operations
Mounting Method
DIN rail (top hat rail) mounting optional
Mounting Method
DIN rail (top hat rail) mounting optional
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Operating frequency
40 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Motor protective circuit breaker
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Suitable for
Also motors with efficiency class IE3
Branch circuit: Suitable for group installations, (UL/CSA)
Temperature compensation
≤ 0.25 %/K, residual error for T > 40°
-25 - 55 °C, Operating range
-5 - 40 °C to IEC/EN 60947, VDE 0660
Used with
Motor starter combinations type MSC...

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (solid)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 6) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
Terminal capacity (solid/stranded AWG)
18 - 10, screw terminals
18 - 8, Push-in terminals
Terminal capacity (flexible with unisolated ferrule)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 6) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
Terminal capacity (flexible with ultrasonic welded cable end)
1 x (1 - 10) mm²
2 x (1 - 6) mm²
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 10) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
Stripping length (main cable)
12 mm
Tightening torque
1.7 Nm, Screw terminals, Main cable

Electrical rating

Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational power at AC-3e, 220/230 V, 50 Hz
7.5 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
15 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
32 A

Short-circuit rating

Rated short-circuit breaking capacity Icu at 400 V AC
40 kA
Rated short-circuit breaking capacity Ics at 400 V AC
10 kA
Rated short-circuit breaking capacity Icu at 440 V AC
10 kA
Rated short-circuit breaking capacity Ics at 440 V AC
3 kA
Rated short-circuit breaking capacity Icu at 500 V AC
3 kA
Rated short-circuit breaking capacity Ics at 500 V AC
3 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
1 kA
Short-circuit current rating (group protection)
10 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 150 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
10 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 125 A, 600 V High Fault, CB, SCCR (UL/CSA)
18 kA, 600 V High Fault, CB with CL, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB with CL, SCCR (UL/CSA)
18 kA, 600 V High Fault, Fuse with CL, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse with CL, SCCR (UL/CSA)
18 kA, 480 V High Fault, CB, SCCR (UL/CSA) with 600 A, 480 V High Fault, CB, SCCR (UL/CSA)
18 kA, 480 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 480 V High Fault, Fuse, SCCR (UL/CSA)
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
496 A, Irm

Switching capacity

Switching capacity
32 A, AC-3 up to 690 V

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
10 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
25 HP

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Trip blocks

Overload release current setting - min
25 A
Overload release current setting - max
32 A
Tripping characteristic
Overload trigger: tripping class 10 A

Design verification

Equipment heat dissipation, current-dependent Pvid
9.56 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
3.2 W
Rated operational current for specified heat dissipation (In)
32 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 1