Download document () of 20

265534
Model code: Z-S48/S

Eaton Z-S Impulse relay, 48AC/24DC, 1NO, 16A, 50Hz, 1SU

General specifications

Product Name
Eaton Z-S impulse relay
Catalog Number
265534
EAN
4015082655341
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.125 kg
Compliances
RoHS conform
Model Code
Z-S48/S

Product specifications

Number of poles
Single-pole
Mounting method
DIN rail
Control voltage 1 type
AC
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-20 °C
Control voltage 1 - max
48 V
Control voltage 1 - min
48 V
Control voltage 2 - max
24 V
Control voltage 2 - min
24 V
Frequency control voltage 1 - max
50 Hz
Frequency control voltage 1 - min
50 Hz
Frequency control voltage 2 - max
0 Hz
Frequency control voltage 2 - min
0 Hz
Heat dissipation per pole, current-dependent
1.5 W
Incandescent lamp load - max
1980 W
Load fluorescent lamp - max
1020 VA
Load fluorescent lamp (duo circuit) - max
1820 VA
Load fluorescent lamp (parallel compensated) - max
1105 VA
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Rated operational current for specified heat dissipation (In)
16 A
Rated switch current
16 A
Equipment heat dissipation, current-dependent
1.5 W
Supply voltage - max
250 V
Supply voltage - min
24 V
Switching current (cos phi = 0.6) - max
24 A
Width in number of modular spacings
1
Built-in depth
60 mm
Operating mode
Manual operation possible
Control voltage 2 type
DC
Voltage type
AC
Functions
Other

Export product specification