Download document () of 20

269523
Model code: Z-SV-16/1P-1TE/F

Eaton Distribution parts. Busbars, 1p, angled grey, 16mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
269523
EAN
4015082695231
Product Length/Depth
19 mm
Product Height
15 mm
Product Width
1008 mm
Product Weight
0.233 kg
Compliances
RoHS conform
Model Code
Z-SV-16/1P-1TE/F

Product specifications

Features
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
56
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
56
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.