Download document () of 20

269501
Model code: DX-LN3-006

Eaton DX Main choke, three-phase, 550 V + 0% (50/60 Hz), V AC, 6 A, 4.9 mH

General specifications

Product Name
Eaton DX Mains choke
Catalog Number
269501
EAN
4015082695019
Product Length/Depth
66 mm
Product Height
118 mm
Product Width
115 mm
Product Weight
1.5 kg
Certifications
CE
CSA
IEC/EN61800-3
UL 508C
Certified by UL for use in Canada
UL report applies to both US and Canada
VDE 0570 Part 2-20/2001-04
CSA-C22.2 No. 14
IEC/EN61800-5
UL Category Control No.: XPTQ2, XPTQ8
IEC/EN 61558-2-20-2000
UL
UL File No.: E167225
Model Code
DX-LN3-006

Features & Functions

Fitted with:
Terminations
PE stud
Number of phases
3
Number of poles
Three-pole

General

Degree of protection
IP20
NEMA Other
Duty factor
100 %
Frequency rating
50-60 Hz
Insulation class
B
Product Category
Accessories
Suitable as
Net reactance coil
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
0 kHz
Used with
DA1
DC1
DE1
DM1

Ambient conditions, mechanical

Mounting position
Suspended horizontally
Free surrounding areas > 50 mm
Standing vertically
Shock resistance
3 shocks
Shock duration: 11 ms
Vibration resistance
10 - 55 Hz, 0.35 mm
0 - 150 Hz, 1 g

Climatic environmental conditions

Altitude
Max. 5000 m with current reduction
Max. 1000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)

Terminal capacities

Terminal capacity
4 mm²
20 - 10 AWG
Tightening torque
0.8 Nm, Screw terminals

Electrical rating

Permissible connection voltage
Max. 550 V AC (50/60 Hz)
Rated current (Ith) at rated voltage DC - max
6 A
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated inductance
4.9 mH
Rated operational current (Ie) - min
6 A
Rated operational current (Ie) - max
6 A
Rated operational voltage (Ue) - max
550 V
Relative short-circuit voltage
4 %
Voltage rating - max
480 V
Voltage sag Uk
4 %

Design verification

Equipment heat dissipation, current-dependent Pvid
19 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification