Download document () of 20

9702-6007-00P
Model code: DG1-34245FN-C21C

Eaton DG1 Variable frequency drive, 400 V AC, 3-phase, 245 A, 132 kW, IP21/NEMA1, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
9702-6007-00P
EAN
4015081798254
Product Length/Depth
371 mm
Product Height
1035 mm
Product Width
486 mm
Product Weight
113.5 kg
Certifications
CE
Safety requirements: IEC/EN 61800-5
IEC/EN61800-5
UL report applies to both US and Canada
C-Tick
CUL
IEC/EN61800-3
EAC
Certified by UL for use in Canada
UL Category Control No.: NMMS, NMMS7
CSA-C22.2 No. 274-13
Specification for general requirements: IEC/EN 61800-2
UL508
UL
RoHS, ISO 9001
UkrSEPRO
UL File No.: E134360
IEC/EN 61800-3
Model Code
DG1-34245FN-C21C

Features & Functions

Features
Externally accessible fan
Temperature-controlled fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl

General

Air volume capacity
679 m³/h
Cable length
C2 ≤ 10 m, Radio interference level, maximum motor cable length
C3 ≤ 50 m, Radio interference level, maximum motor cable length
200 m, screened, maximum permissible, Motor feeder
Degree of protection
NEMA 1
IP21
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
Additional PCB protection
PC connection
Internal DC link
Multi-line graphic display
Radio interference suppression filter
Control unit
DC link choke
IGBT inverter
Frame size
FS6
Mounting position
Vertical
Number of slots
2 (expansion)
Overvoltage category
III
Pollution degree
2
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Shock resistance
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
UPS drop test (for weights inside the UPS frame)
Suitable for
Branch circuits, (UL/CSA)
Vibration
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)

Climatic environmental conditions

Altitude
Max. 2000 m for Corner Grounded TN Systems
Max. 1000 m
Above 1000 m with 1 % derating per 100 m
Max. 3000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Efficiency
97.9 % (η)
Heat dissipation at current/speed
1019 W at 25% current and 0% speed
1177 W at 25% current and 50% speed
1378 W at 100% current and 50% speed
1613 W at 50% current and 50% speed
1759 W at 50% current and 90% speed
2632 W at 100% current and 0% speed
3110 W at 50% current and 0% speed
3470 W at 100% current and 90% speed
Input current ILN at 110% overload
315 A
Input current ILN at 150% overload
252 A
Leakage current at ground IPE - max
9.5 mA
Mains current distortion
29 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
380 V
Mains voltage - max
500 V
Operating mode
Speed control with slip compensation
U/f control
Torque regulation
Sensorless vector control (SLV)
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
500 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
Overload current IL at 110% overload
341 A
Overload current IL at 150% overload
367.5 A
Rated conditional short-circuit current (Iq)
100 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
310 A
Rated operational current (Ie) at 150% overload
245 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
132 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase, 110% overload
160 kW
Rated operational power at 500 V, 50 Hz, 3-phase
160 kW
Rated operational power at 500 V, 50 Hz, 3-phase, 110% overload
200 kW
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
400 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
2 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
500 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 110% overload
283 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
234 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
240 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
302 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
279 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
224 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
200 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase, 110 % overload
250 HP

Apparent power

Apparent power at 400 V
214.8 kVA
Apparent power at 480 V
268.5 kVA

Braking function

Braking resistance
3.3 Ω
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Switch-on threshold for the braking transistor
850 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
8
Number of outputs (analog)
2
Number of outputs (digital)
1
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)

Communication

Communication interface
Modbus TCP, built in
CANopen®, optional
SmartWire-DT, optional
Modbus RTU, built in
PROFIBUS, optional
BACnet MS/TP, built in
DeviceNet, optional
Ethernet IP, built in
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Protocol
PROFINET IO
BACnet
TCP/IP
Other bus systems
DeviceNet
PROFIBUS
MODBUS
CAN
EtherNet/IP

Design verification

Equipment heat dissipation, current-dependent Pvid
3280 W
Rated operational current for specified heat dissipation (In)
245 A
Static heat dissipation, non-current-dependent Pvs
62.45 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.