
Fuse-link, LV, 32 A, AC 690 V, NH000, aM, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
32NHM000B-690
|
EAN |
5027590476959
|
UPC |
051712494595
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
119 g
|
Compliances |
RoHS Compliant
|
Certifications |
Not Applicable
|
Model Code |
NH FUSE 32A 690V aM SIZE 000
|
Amperage Rating |
32 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class aM
|
Insulated metal gripping lugs (IMGL) |
No
|