Fuse-link, LV, 35 A, AC 400 V, NH02, gL/gG, IEC, dual indicator, live gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
35NHG02B-400
|
| EAN |
5027590477956
|
| Product Length/Depth |
150 mm
|
| Product Height |
63 mm
|
| Product Width |
40 mm
|
| Product Weight |
427 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
35 A
|
| Voltage rating |
400 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Frequency rating - min |
45 Hz
|
| Frequency rating - max |
62 Hz
|
| Fuse size |
NH02
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Suitable for |
Microswitch BVL50
|